RRE02VTM4SFH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RRE02VTM4SFH
RRE02VTM4SFH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RRE02VTM4SFH is small power mold type (TUMD2SM) Standard Rectifier Diode.
Product Detail
Part Number | RRE02VTM4SFHTR
Status |
Recommended
Package |
TUMD2SM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323HE
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Average Rectified Forward Current IO[A]
0.2
IFSM[A]
1
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
0.2
Reverse Current IR(Max.)[mA]
0.001
VR @ Reverse Current [V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.4x2.5 (t=0.8)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Small mold type (TUMD2SM)
- Low VF type.