RR274EA-400FH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RR274EA-400FH
RR274EA-400FH
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
ROHM's Standard Rectifier Diodes are highly reliable almighty devices to cover all applications including consumers/industrials/automotive.
Product Detail
Specifications:
Configuration
Dual Line
Package Code
SOT-25T
Mounting Style
Surface mount
Number of terminal
5
VRM[V]
400
Average Rectified Forward Current IO[A]
0.5
IFSM[A]
8
Forward Voltage VF(Max.)[V]
1.1
IF @ Forward Voltage [A]
0.5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.8 (t=0.95)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
・Small, power mold type.・Highly reliable.