Not Recommended for New Designs
RR1VWM4STF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
RR1VWM4STF
Not Recommended for New Designs
RR1VWM4STF
Automotive Standard Rectifier Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RR1VWM4STFTR
Status |
Not Recommended for New Designs
Package |
PMDE
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
400
Average Rectified Forward Current IO[A]
1
IFSM[A]
15
Forward Voltage VF(Max.)[V]
1.2
IF @ Forward Voltage [A]
1
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
400
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
1.3x2.5 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low forward voltage
- Small mold type (PMDE)
- High current overload capacity