Rohm Breadcrumb

Rohm Productdetail

PIN Diode - RN142ZS12A

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RN142ZS12ATE61
Status | Active
Package | HMD12
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

DFN2408-12

Package Size[mm]

2.4x0.8(t=0.3)

Mounting Style

Surface mount

Number of terminal

12

Reverse Voltage VR[V]

30

IF[mA]

50.0

Tj[°C]

150

Ct[pF]

0.45

VR @ Ct [V]

1

f @ Ct [MHz]

1

rF[Ω]

2.5

IF @ rF [mA]

3

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Multi-diodes package.(Max 6 dies)