Rohm Breadcrumb

Rohm Productdetail

PIN Diode (AEC-Q101 Qualified) - RN771VFH

ROHM's PIN diodes are available in lineup as switching type for mobile and wireles LAN, and as attenuator type for tuner.

Part Number | RN771VFHTE-17
Status | Active
Package | UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOD-323FL

Package(JEITA)

SC-90A

Package Size[mm]

2.5x1.25(t=0.7)

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

50

IF[mA]

50.0

Tj[°C]

150

Ct[pF]

0.9

VR @ Ct [V]

35

f @ Ct [MHz]

1

rF[Ω]

7.0

IF @ rF [mA]

10

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

・Small mold type.(UMD2)
・Rf(High frequency resistance) and Ct(Capacitance between terminals) are very low.