Super Fast Recovery Diode - RFN30TS6S

RFN30TS6S is silicon epitaxial planar type Standard Fast Recovery Diode.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | RFN30TS6SGC11
Status | Active
Package | TO-247
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Bulk
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-247

Package Size[mm]

21.0x16.0

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

600

Reverse Voltage VR[V]

600

Average Rectified Forward Current IO[A]

30.0

IFSM[A]

200.0

Forward Voltage VF(Max.)[V]

1.55

IF @ Forward Voltage [A]

30.0

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

600

trr(Max.)[ns]

60

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Low switching loss
· Low forward voltage
·High current overload capacity