RFN30TS3D (Under Development)
Super Fast Recovery Diode

RFN30TS3D is Super Fast Recovery Diode for general rectification.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | RFN30TS3DGC11
Package | TO-247
Unit Quantity | 450
Minimum Package Quantity | 450
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Code

TO-247

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

300

Reverse Voltage VR[V]

300

Average Rectified Forward Current IO[A]

30

IFSM[A]

180

Forward Voltage VF(Max.)[V]

1.25

IF @ Forward Voltage [A]

15

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

300

trr(Max.)[ns]

25

IF @ trr [mA]

0

IR @ trr [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

21.07x15.94 (t=5.02)

Find Similar

Features:

N/A
X

Most Viewed