RFN10NS8D
Super Fast Recovery Diode
RFN10NS8D
RFN10NS8D
Super Fast Recovery Diode
RFN10NS8D is low VF and low switching loss Fast Recovery Diode which is suitable for general rectification.
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
C-Common
Package Code
TO-263S (D2PAK)
Package(JEITA)
SC-83
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
800
Reverse Voltage VR[V]
800
Average Rectified Forward Current IO[A]
10
IFSM[A]
60
Forward Voltage VF(Max.)[V]
2.1
IF @ Forward Voltage [A]
5
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
800
trr(Max.)[ns]
40
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
- Cathode common dual type
- Low switching loss
- Low forward voltage