RF01VM2S
Super Fast Recovery Diode
RF01VM2S
RF01VM2S
Super Fast Recovery Diode
RF01VM2S is the silicon epitaxial planar type Fast Recovery Diode.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | RF01VM2STE-17
Status |
Recommended
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
250
Reverse Voltage VR[V]
250
Average Rectified Forward Current IO[A]
0.1
IFSM[A]
1
Forward Voltage VF(Max.)[V]
1.2
IF @ Forward Voltage [A]
0.1
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
250
trr(Max.)[ns]
50
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Features:
- Small mold type (UMD2)
- High speed switching