Not Recommended for New Designs
RFUH20TB3SHZ
Automotive Super Fast Recovery Diode
RFUH20TB3SHZ
Not Recommended for New Designs
RFUH20TB3SHZ
Automotive Super Fast Recovery Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | RFUH20TB3SHZC9
Status |
Not Recommended for New Designs
Package |
TO-220FN (2PIN)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Tube
RoHS |
Yes
Specifications:
Package Code
ITO-220AC
Mounting Style
Leaded type
Number of terminal
2
VRM[V]
350
Reverse Voltage VR[V]
350
Average Rectified Forward Current IO[A]
20
IFSM[A]
100
Forward Voltage VF(Max.)[V]
1.5
IF @ Forward Voltage [A]
20
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
350
trr(Max.)[ns]
25
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10x15 (t=4.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low switching loss
- High current overload capacity