RFNL10BM6SFH
600V 10A, TO-252, Single Super Fast Recovery Diode for Automotive
RFNL10BM6SFH
RFNL10BM6SFH
600V 10A, TO-252, Single Super Fast Recovery Diode for Automotive
RFNL10BM6SFH is the silicon epitaxial planar type Fast Recovery Diode with ultra low forward voltage and low switching loss, suitable for general rectification or PFC (DCM : Discontinuous Current Mode).
Product Detail
Part Number | RFNL10BM6SFHTL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
TO-252 (DPAK)
Package(JEITA)
SC-63
Mounting Style
Surface mount
Number of terminal
3
VRM[V]
600
Reverse Voltage VR[V]
600
Average Rectified Forward Current IO[A]
10
IFSM[A]
100
Forward Voltage VF(Max.)[V]
1.25
IF @ Forward Voltage [A]
8
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
600
trr(Max.)[ns]
65
IF @ trr [mA]
500
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Ultra low forward voltage
- Low switching loss
- High current overload capacity