RF302LAM2STF
Automotive Fast Recovery Diode (AEC-Q101 Qualified)
RF302LAM2STF
RF302LAM2STF
Automotive Fast Recovery Diode (AEC-Q101 Qualified)
RF302LAM2STF is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.
Product Detail
Part Number | RF302LAM2STFTR
Status |
Recommended
Package |
PMDTM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Configuration
Single
Package Code
SOD-128
Mounting Style
Surface mount
Number of terminal
2
VRM[V]
200
Reverse Voltage VR[V]
200
Average Rectified Forward Current IO[A]
3
IFSM[A]
20
Forward Voltage VF(Max.)[V]
0.92
IF @ Forward Voltage [A]
3
Reverse Current IR(Max.)[mA]
0.01
VR @ Reverse Current [V]
200
trr(Max.)[ns]
25
IF @ trr [mA]
0
IR @ trr [A]
1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x4.7 (t=1.05)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
N/A