Rohm Breadcrumb

Rohm Productdetail

Super Fast Recovery Diode - RF2001T2DHZ

RF2001T2DHZ is the high reliability Automotive Fast Recovery Diode, suitable for general rectification.

Part Number | RF2001T2DHZC9
Status | Active
Package | TO-220FN(3PIN)
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

ITO-220AB

Package Size[mm]

10.0x15.0(t=4.5)

Mounting Style

Leaded type

Number of terminal

3

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

20.0

IFSM[A]

100.0

Forward Voltage VF(Max.)[V]

0.93

IF @ Forward Voltage [A]

10.0

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

30

IF @ trr [mA]

500

IR @ trr [A]

1.0

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Cathode common dual type
  • Low switching loss
  • Low VF