Rohm Breadcrumb

Rohm Productdetail

Fast Recovery Diode (AEC-Q101 Qualified) - RF04UA2DFH

ROHM's fast recovery diodes are ultra high-speed, low VF, and suited for significant efficiency increase of switching power supply as well as reduction of switching loss.

Part Number | RF04UA2DFHTR
Status | Active
Package | TSMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-457T

Package(JEITA)

SC-95

Package Size[mm]

2.9x2.8(t=1.0)

Mounting Style

Surface mount

Number of terminal

6

VRM[V]

200

Reverse Voltage VR[V]

200

Average Rectified Forward Current IO[A]

0.4

IFSM[A]

1.0

Forward Voltage VF(Max.)[V]

0.98

IF @ Forward Voltage [A]

0.2

Reverse Current IR(Max.)[mA]

0.01

VR @ Reverse Current [V]

200

trr(Max.)[ns]

25

IF @ trr [mA]

500

IR @ trr [A]

1.0

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

150

Features:

・Small, mold type.(TSMD6)
・High-speed switching and high reliability.