Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Detection Schottky Diode - RB886G

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | RB886GT2R
Status | NRND
Package | VMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOD-723

Package(JEITA)

SC-104A

Package Size[mm]

1.4x0.6(t=0.5)

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

5

IF[mA]

10.0

Forward Voltage VF[V]

0.35

IF @ Forward Voltage [mA]

1.0

Tj[°C]

125

Ct[pF]

0.8

VR @ Ct [V]

1

f @ Ct [MHz]

1

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Features:

・Small-mold type.
・Low capacitance and for high-efficient radio detection.