RB876W
Detection Schottky Diode
RB876W
RB876W
Detection Schottky Diode
ROHM's detection schottky diodes are available as low capacitance types in lineup suitable for detection circuit of high frequency band up to 2GHz.
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
Series Connection
Package Code
SOT-416
Package(JEITA)
SC-75A
Mounting Style
Surface mount
Number of terminal
3
Reverse Voltage VR[V]
5
IF[mA]
10
Forward Voltage VF[V]
0.35
IF @ Forward Voltage [mA]
1
Tj[°C]
125
Ct[pF]
0.8
VR @ Ct [V]
1
f @ Ct [MHz]
1
Storage Temperature (Min.)[°C]
-40
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
・Ultla-small mold type.・Low capacitance and for high-efficient radio detection.