RB876W
Detection Schottky Diode

ROHM's detection schottky diodes are available as low capacitance types in lineup suitable for detection circuit of high frequency band up to 2GHz.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB876WTL
Status | Active
Package | EMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-416

Package(JEITA)

SC-75A

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

5

IF[mA]

10

Forward Voltage VF[V]

0.35

IF @ Forward Voltage [mA]

1

Tj[°C]

125

Ct[pF]

0.8

VR @ Ct [V]

1

f @ Ct [MHz]

1

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package Size [mm]

1.6x1.6 (t=0.8)

Find Similar

Features:

・Ultla-small mold type.
・Low capacitance and for high-efficient radio detection.

Similar Products

 

Different Grade

RB876WFH   Grade| Automotive StatusActive
X

Most Viewed