DAN235E
Band Switching Diode
DAN235E
DAN235E
Band Switching Diode
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
C-Common
Package Code
SOT-416
Package(JEITA)
SC-75A
Mounting Style
Surface mount
Number of terminal
3
Reverse Voltage VR[V]
35
Tj[°C]
125
Ct[pF]
1.2
VR @ Ct [V]
6
f @ Ct [MHz]
1
rF[Ω]
0.9
IF @ rF [mA]
2
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
125
Package Size [mm]
1.6x1.6 (t=0.8)
Features:
・Ultra-small mold type.・High reliability.
・Structure:Silicone epitaxial planer type.