1SS356VM
Band Switching Diodes
1SS356VM
1SS356VM
Band Switching Diodes
1SS356VM is planar high-reliability band switching diode in a small mold SOD-323FL package.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 1SS356VMTE-17
Status |
Recommended
Package |
UMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-323FL
Package(JEITA)
SC-90A
Mounting Style
Surface mount
Number of terminal
2
Reverse Voltage VR[V]
35
Tj[°C]
150
Ct[pF]
1.2
VR @ Ct [V]
6
f @ Ct [MHz]
1
rF[Ω]
0.9
IF @ rF [mA]
2
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.25x2.5 (t=0.9)
Features:
N/A