Part Number | DAP236UFHT106
Status | Active
Package | UMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-323

Package(JEITA)

SC-70

Package Size[mm]

2.0x2.1 (t=0.9)

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

35

Tj[°C]

125

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Features:

・Ultra-small mold type.(UMD3)
・High reliability.