Band Switching Diode (AEC-Q101 Qualified) - DAN235EFH

Part Number | DAN235EFHTL
Status | Active
Package | EMD3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-416

Package(JEITA)

SC-75A

Package Size[mm]

1.6x1.6 (t=0.7)

Mounting Style

Surface mount

Number of terminal

3

Reverse Voltage VR[V]

35

Tj[℃]

125

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

125

Features:

・Ultra-small mold type.
・High reliability.
・Structure:Silicone epitaxial planer type.