1SS390SMFH
Band Switching Diodes (AEC-Q101 Qualified)
1SS390SMFH
1SS390SMFH
Band Switching Diodes (AEC-Q101 Qualified)
1SS390SMFH is a Band Switching diode with low rF, suitable for High frequency switching. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Part Number | 1SS390SMFHT2R
Status |
Recommended
Package |
EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Reverse Voltage VR[V]
35
Tj[°C]
125
Ct[pF]
1.2
VR @ Ct [V]
6
f @ Ct [MHz]
1
rF[Ω]
0.9
IF @ rF [mA]
2
f @ rF [MHz]
100
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
0.8x1.6 (t=0.7)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High reliability
- Small mold type
- Low rF