Rohm Breadcrumb

Rohm Productdetail

Part Number | 1SS390FHTE61
Status | Active
Package | EMD2
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOD-523

Package(JEITA)

SC-79

Package Size[mm]

1.6x0.8(t=0.6)

Mounting Style

Surface mount

Number of terminal

2

Reverse Voltage VR[V]

35

Tj[°C]

125

Ct[pF]

1.2

VR @ Ct [V]

6

f @ Ct [MHz]

1

rF[Ω]

0.9

IF @ rF [mA]

2

f @ rF [MHz]

100

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

125

Features:

・Ultra-small mold type.
・High reliability.
・Structure:Silicone epitaxial planer type.