Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design VR12.0 / VR12.5 Digital Dual-Phase Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ - PV3202

Replacement Product For PV3202
* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | PV3202
Status | NRND
Package | VQFN32V5050V
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Phase Count

2

QFN Package

5 mm x 5 mm

Supply Voltage

0.6 V to 1.52 V

Controller Bias

3.3

PMBus® Protocol

1.2

Interface SVID

VR12 / VR12.5

Interface Parallel VID

N/A

Auto-Compensation

Auto-Control®: Real-Time Adaptive Auto-Tuning

Programmable Fsw

375 kHz - 1 MHz

Phase Add/Drop

Automatic / SVID

DSS®

No

Single Pin CONFIG™

8 Tables

VSET

No

VTRACK

No

ADDR

No

System Good

No

Sensors / Precision Telemetry

VOUT, VIN, IOUT, EOUT

Sensors / Precision Telemetry Tsense Supported

Internal Die Sense & External

Fault Response OVP

Latch

Fault Response OCP

Latch

Fault Response SCP

Latch

Fault Response LOS

N/A

Fault Response OTP

Latch

Fault Response Phase Loss

N/A

SCP Temp Compensation

No

Support NTC Sensor

No

Configurable SALRT

No

Programmable Load-Line

Yes

Integrator Gain Scalar

No

Min. Operating Temperature [°C]

-25

Max. Operating Temperature [°C]

85

Features:

• Auto-Control Real-Time Adaptive Loop Compensation
• Intel Compliant Serial VID (SVID) Interface
• SMBus Interface with PMBus Power System Management Protocol
• Precision Measurement & Telemetry Reporting: VOUT, IOUT, VIN, EOUT, Temperature, Duty Cycle, fSW
• Programmable Protection & Warning
− Output OVP, OCP, SCP, LOS
− Input UVLO, OVLO
− External OTP, UT Warning, & OT Warning
• Single-Pin Configuration with Eight Profile Tables
• Power Management and Conversion
− VOUT Range: 0.6 V to 1.52 V
− Lower Jitter and Improved Transient Performance
− ±0.5% VOUT, ±1.5% VIN, & ±3% IOUT Accuracy Over Temperature
− Configurable Phase Add/Drop (Automatic or via PS1 Command)
− Remote Power Down
− Programmable Frequency (375 kHz to 1 MHz)
− Programmable VOUT
− Frequency Synchronization & Phase Alignment
− Programmable Precision Duty Cycle Limit
− Temperature Compensated Phase Current Sense & Matching
− Interleaved Phase Operation with Phase Current Sharing
• Internal Anti-Fuse Based NVM
− -40°C to 125°C (20 year data retention rating)
• 32-Lead 5 mm x 5 mm QFN package (RoHS/PbF)