Rohm Breadcrumb

Rohm Productdetail

VR12.0 / VR12.5 Digital Dual-Phase Synchronous Buck Controller with Auto-Control® & SMBus™ / PMBus™ - PV3201

The PV3201 is a single output, dual or single phase digital synchronous buck controller with adaptive loop compensation, for point-of-load (POL) applications. The PV3201 complies with the Serial VID (SVID) portion of Intel’s VR12 specification in order to support Intel-based memory, graphics and similar applications. Through SVID, the CPU can dynamically control the output voltage, slew rates, power states, as well as monitor the VR controller for telemetry purposes. In parallel to SVID, the PV3201 also supports a set of PMBus commands, allowing a BMC in a server application to configure, control and monitor the VR controller.

When used in dual phase mode, phases may be added or removed as the load varies, so that efficiency is maximized over the load range. Additionally, the outputs of the phases are interleaved so that the effective switching frequency at the output is doubled. PV3201 uses Powervation’s proprietary adaptive digital control loop, Auto-Control, which adapts on a cycle-by-cycle basis, and provides active loop compensation to stabilize the control loop as the phases are added and removed.

The digital functionality of this VR controller allows system telemetry (remote measurement and reporting) of current, voltage, and temperature information through its serial interfaces. Additionally, to maximize system performance and reliability, the IC provides temperature correction/compensation of several parameters. PV3201 is a fully protected DC/DC solution that utilizes analog and digital functionality to maximize system protection.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | PV3201
Status | Active
Package | VQFN32V5050V
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Phase Count

2

QFN Package

5 mm x 5 mm

Supply Voltage

0.6 V to 1.52 V

Controller Bias

3.3

PMBus® Protocol

1.2

Interface SVID

VR12 / VR12.5

Interface Parallel VID

N/A

Auto-Compensation

Auto-Control®: Real-Time Adaptive Auto-Tuning

Programmable Fsw

375 kHz - 1 MHz

Phase Add/Drop

SVID

DSS®

No

Single Pin CONFIG™

8 Tables

VSET

No

VTRACK

No

ADDR

No

System Good

No

Sensors / Precision Telemetry

VOUT, VIN, IOUT, EOUT

Sensors / Precision Telemetry Tsense Supported

Internal Die Sense & External

Fault Response OVP

Latch

Fault Response OCP

Latch

Fault Response SCP

Latch

Fault Response LOS

N/A

Fault Response OTP

Latch

Fault Response Phase Loss

N/A

SCP Temp Compensation

No

Support NTC Sensor

No

Configurable SALRT

No

Programmable Load-Line

No

Integrator Gain Scalar

No

Min. Operating Temperature [°C]

-25

Max. Operating Temperature [°C]

85

Features:

• Auto-Control Real-Time Adaptive Loop Compensation
• Intel Compliant Serial VID (SVID) Interface
• SMBus Interface with PMBus Power System Management Protocol
• Precision Measurement & Telemetry Reporting: VOUT, IOUT, VIN, EOUT, Temperature, Duty Cycle, fSW
• Programmable Protection & Warning
− Output OVP, OCP, SCP, LOS
− Input UVLO, OVLO
− External OTP, UT Warning, & OT Warning
• Single-Pin Configuration with Eight Profile Tables
• Power Management and Conversion
− VOUT Range: 0.6 V to 1.52 V
− ±0.5% VOUT, ±1.5% VIN, & ±3% IOUT Accuracy Over Temperature
− Configurable Phase Add/Drop (via PS1 Command)
− Remote Power Down
− Programmable Frequency (375 kHz to 1 MHz)
− Programmable VOUT
− Frequency Synchronization & Phase Alignment
− Programmable Precision Duty Cycle Limit
− Temperature Compensated Phase Current Sense & Matching
− Interleaved Phase Operation with Phase Current Sharing
• Internal Anti-Fuse Based NVM
− -40°C to 125°C (20 year data retention rating)
• 32-Lead 5 mm x 5 mm QFN package (RoHS/PbF)