BH2228FV
8bit 6ch D/A converter
BH2228FV
BH2228FV
8bit 6ch D/A converter
The BH2227FV and BH2228FV ICs are 8bit R-2R-type D / A converters with 4 and 6 channels, respectively. Optimized circuitry allows two output voltages to be supplied (3V / 5V). Furthermore, the built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range is available (2.7V to 5.5V), providing design flexibility.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH2228FV-E2
Status |
Recommended
Package |
SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Resolution[bit]
8
Number of Channels
6
Update Rate[MHz]
10
Settling Time[µs]
100
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
I/F
SPI
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x6.4 (t=1.35)
Features:
・Compact package enabling adjacent placement・Built-in RESET function
・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range: 2.7V to 5.5V