BH2221FV
8bit 12ch D/A converter
BH2221FV
BH2221FV
8bit 12ch D/A converter
BH2223FV and BH2221FV are high performance 8bit R-2R-type D / A converters with 10 and 12 channels outputs, respectively. A built-in RESET function ensures that the output voltage at all channels is Low during power up. And a broad power supply voltage range (2.7V to 5.5V) provides design flexibility.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH2221FV-E2
Status |
Recommended
Package |
SSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Resolution[bit]
8
Number of Channels
12
Update Rate[MHz]
10
Settling Time[µs]
100
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
I/F
LD
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
6.5x6.4 (t=1.45)
Features:
・Built-in RESET function・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range : 2.7V to 5.5V