Rohm Breadcrumb

Rohm Productdetail

10bit 8ch 220kSPS A/D converter - BH2715FV

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BH2715FV-E2
Status | Active
Package | SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Resolution[bit]

10

Number of Channels

8

I/F

SPI / Micro Wire / DSP

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.25

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

N/A