Rohm Breadcrumb

Rohm Productdetail

Contact Image Sensor Heads (8inch CIS) - LSH6008-CA50A

The Basic CIS by which the add-on can shorten the development period of a product sharply while beingable to satisfy broad demand.A taper glass and tempered glass can respond as an option.
As a measure against a paper jam, the custom-made correspondence of the special cantact plate can becarried out.

Buy Sample FAQ Contact Us
Buy Sample FAQ Contact Us
Part Number | LSH6008-CA50A
Status | Active
Package |
Unit Quantity |
Minimum Package Quantity |
Packing Type |
RoHS | Yes

Specifications:

Effective scanning width[mm]

216.0

Resolutions[dpi]

600

Total pixcels[pixels]

5184

Pixcel clock[MHz]

8.0

Scanning speed[ms/Line,Color]

0.28

Dynamic range(Max.)[V]

0.5

Logic voltage[V]

3.3

Light source input voltage[V]

7.0

Light source type

RGB

CIS type

Flatbed Type

Output type

3ch

Features:

・ High speed reading capability due to 3 analog output.
・ Signal amplifier integrated into each sensor IC in order to eliminate external noise ; compatible with 3.3V interface.
・ LED light source mounted on the same substrate as the sensor chip itself, resulting in a more compact, lightweight package.
・ Proprietary prism maintains a uniform output signal.