Not Recommended for New Designs
BU2360FV
DVD-video Reference Clock Generators for A/V Equipment
BU2360FV
Not Recommended for New Designs
BU2360FV
DVD-video Reference Clock Generators for A/V Equipment
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BU2360FV-FE2
Status |
Not Recommended for New Designs
Package |
SSOP-B16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply voltage(Min.)[V]
2.7
Supply voltage(Max.)[V]
3.6
Reference Frequency [MHz]
27
DVD-Video Clock1[MHz]
27
DVD,Audio,CCD Clock 512fs[MHz]
24.5760 / 22.5792
DVD,Audio,CCD Clock Other[MHz]
−
System Clock 768fs[MHz]
33.8688
System Clock Other[MHz]
−
Jitter 1σ(Typ.) [psec]
70
Long-term Jitter P-P(Typ.)[ns]
2.5(Audio)
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x6.4 (t=1.35)
Features:
・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL・AUDIO clock of high C / N characteristics providing a low level of distortion factor
・The AUDIO clock provides switching selection outputs
・Single power supply of 3.3V