Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design DVD-video Reference Clock Generators for A/V Equipments - BU2280FV

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU2280FV-E2
Status | NRND
Package | SSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply voltage(Min.)[V]

3.0

Supply voltage(Max.)[V]

3.6

Reference Frequency [MHz]

27

DVD-Video Clock1[MHz]

27

DVD,Audio,CCD Clock 768fs[MHz]

36.8640 / 33.8688

DVD,Audio,CCD Clock 512fs[MHz]

24.5760 / 22.5792

DVD,Audio,CCD Clock 384fs[MHz]

18.4320 / 16.9344

System Clock 768fs[MHz]

33.8688

Jitter 1σ(Typ.) [psec]

70

Long-term Jitter P-P(Typ.)[ns]

8(Audio)

Operating Temperature (Min.)[°C]

-5

Operating Temperature (Max.)[°C]

70

Features:

・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・AUDIO clock of high C / N characteristics providing a low level of distortion factor
・The AUDIO clock provides switching selection outputs
・Single power supply of 3.3V