ML86650 (Under Development)
Video Encoders - CVBS

Buy
Buy

Product Detail

 
Part Number | ML86650
Package | WQFN24
RoHS | Yes

Specifications:

Supply Voltage (V)

3.3

Input (Analog) Terminal

CVBS

Input (Analog) Type

NTSC
PAL
Analog HD

Input

MIPI CSI-2

Pixel Frequency

13.5MHz, 27MHz, 54MHz,
Any Frequency (13.5MHz to 74.25MHz) (T.B.D)

Feature

Analog High Definition Encoder

Operating Temperature (℃)

-40 to 105

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar