ML86V7655
Video Encoders - CVBS/S-video/Component/RGB

The video encoders are LSIs that convert digital data into analog video signal.
They are applicable to NTSC / PAL of the world major formats and ideal for the worldwide video devices.

Features1:Video LSIs for Automotive Systems,Top market share in Japan
LCD monitors are now used for car audio and rearview mirror as well as car navigation system. For these applications LAPIS Technology continues to work on LSI development mainly for video decoder, video encoder and display controller, in order to meet customer needs.
Making use of experience in providing video LSIs to a number of major domestic (Japan) car accessory makers for a long time, LAPIS Technology has accumulated the technology for achieving high video quality while driving or in a hostile environment such as wide temperature variation.

Features2:No external low-pass filter required + supports direct connection to TV
LAPIS Technology video encoders decrease folding noise by performing high-speed sampling at 54MHz, eliminating the need for an external low-pass filter, reducing parts costs while enabling direct connection to TVs(ML86V76580,ML86640).

Buy
Buy

Product Detail

 
Part Number | ML86V7655
Status | Recommended
Package | TQFP100
RoHS | Yes

Specifications:

Supply Voltage (V)

3.3/2.5

Input (Analog) Terminal

CVBS
S-video
Component

Input (Analog) Type

NTSC
PAL

Input

ITU-R BT.656
YUV 8/16/24bit
RGB 24bit

Pixel Frequency

12.2727MHz, 13.5MHz,
14.3181MHz, 14.75MHz, 18MHz

Feature

I/P,
P/I conversion

Operating Temperature (℃)

-40 to 85

Halogen Free Support

Yes

Automotive Grade

Yes

Find Similar
X

Most Viewed