Rohm Breadcrumb

Rohm Productdetail

Image Correction ICs for Panel - BU1573KV

ROHM's real-time video engine ICs incorporate an AIE image correction core specially designed for main displays. Camera video images are optimized for maximum visibility.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU1573KV-E2
Status | Active
Package | VQFP64
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Vcc(Min.)[V]

1.4

Vcc(Max.)[V]

1.6

I/F

I2C BUS

Video I/F

18bitRGB IF, BUS IF

Display information

WVGA+(864x480)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Compatible with image data from QCIF size (176×144) up to WVGA+size (864×480)
・Compatible with 80-system CPU bus interface and RGB interface
・Compatible with Input / Output data formats with RGB 5:6:5 and 6:6:6
・Multiple operation modes : Image Enhance, Analysis, Through and Sleep
・Register can be set up with a 2-wire serial interface (I²C)
・PWM output for image adjustment LCD backlight control
・Built-in edge-enhancement and gamma filters