Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design USB Audio Decoder ICs - BU94502AMUV

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU94502AMUV-E2
Status | NRND
Package | VQFN40
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

3.0

Vcc(Max.)[V]

3.6

I/F

I2C BUS

Digital Audio I/F

I2S SPDIF

USB

USB2.0 Full Speed

SD

MMC SD / miniSD / microSD / SDHC

iPod

iPod 5G/iPod nano/iPod classic/iPod touch/iPhone/iPad

Display information

Number(Folder, File), Reproduction time, Name(Folder, File), Tag(Artist, Album, Title)

MP3

MPEG 1, 2, 2.5 LAYER 1, 2, 3

WMA

WMA9 Standard

AAC

MPEG4 AAC-LC

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・The iPod(I²C) mode which can control a USB device using an I²C-bus <=>USB protocol
    conversion function is supported.
・iPod(I²C) mode can be chosen in the slave mode (the following, MODE2) which operates
    by command operation from a master microcomputer using the built-in I²C
    interface.
・The audio signal by ISOCHRONOUS IN transfer function is outputted through a sampling
    rate converter automatically.
・Audio line-out, the audio serial 3 line (I2S, EIAJ) output, and the digital audio interface
    (SPDIF) output are supported.
・It corresponds to automatic enumeration mode.
・The iPod(UART) mode which can control a USB device using an UART-bus <=>USB
    protocol conversion function is supported.