BD3843FS
6ch/9ch Stereo Input Selectors (4.2V max. input)
BD3843FS
BD3843FS
6ch/9ch Stereo Input Selectors (4.2V max. input)
These multiple-input stereo selectors with buffer amplifiers that correspond to secondary These multi-input stereo selectors integrate a buffer amp that supports secondary audio output. In addition, the ICs are compatible with both + / - and single power supplies, and can be configured in combination with other sound processors. Both 6ch and 9ch models are offered.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BD3843FS-E2
Status |
Recommended
Package |
SSOP-A24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Input (ch)
Stereo 6
Vcc(Min.)[V]
8
Vcc(Max.)[V]
14.6
Iq[mA]
6
Output Voltage (V, typ)
4.2
THD+N (dB)
0.004
Output Noise[µVrms]
1
Other
Stereo Out 2
I/F
2-wire
Power Supply Voltage (V)
±4~±7.3 (8~14.6)
Temperature (Min.)[°C]
-20
Temperature (Max.)[°C]
75
Package Size [mm]
10x7.8 (t=2.1)
Features:
- 2 room entertainment/2 source recording.
- 6ch volume LSI BD3813KS/BD3815KS can be controlled simultaneously by the serial control bus.
- 7ch volume LSI BD3816K1,BD3817KS with BD3843FS can be controlled simultaneously
by the serial control bus. - 14ch input is available by combining 2chips(BD3843FS and BD3841FS).
- Excellent cross-talk characteristics between channels by original pattern layout.
- Built-in buffer amplifier.
- 2-line serial control bus(for both 3.3V and 5V).
- Operated by single and dual power sources.