Rohm Breadcrumb

Rohm Productdetail

6.1ch/ 7.1ch Sound Processors - BD3816K1

ROHM 6.1 / 7.1ch sound processor ICs make it easy to configure 6.1 / 7.1ch home theater systems.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD3816K1
Status | Active
Package | QFP80
Unit Quantity | 500
Minimum Package Quantity | 50
Packing Type | Tray
RoHS | Yes

Specifications:

Vcc(Min.)[V]

10.0

Vcc(Max.)[V]

14.6

Iq[mA]

48.0

I/F

2-wire

Outputs

7

Volume Range

0to-95dB 1dB / step

Tone Control Band

BASS, Treble

Input Gain[dB]

0to7dB 1dB / step

THD[%]

0.001

Output Noise[µVrms]

1.2

Output voltage(Max.)[Vrms]

4.2

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

75

Features:

・Dynamic range: 132dB (Volume Direct Mode, VOL=MUTE, IHF-A)
・Independent 7 channels for Master Volume (0 to -95 dB, MUTE 1dB/Step)
・Supporting 2nd room entertainment/2nd source recording
・Low current consumption design achieved by adopting the Bi-CMOS process
・Maximum output voltage: 4.2Vrms (VCC=7V, VEE=-7V, RL=10kohm)
・Built-in Input Gain Amp useful for amplifying input signals (0-7dB, 1dB/Step)
・Built-in Output Gain Amp useful for adjusting output signal voltages (0-17dB, 1dB/Step)
・Built-in mixing circuit for distributing the output signals from Center and Subwoofer
    channel to Front R/L channels (0, -3, -4, 5dB)
・2ch Volume BD3812F, 6ch Function Switch BD3843FS and BUS are common to be
    controlled simultaneously.
・REC A output terminal with a REC input/output switch useful for monitoring Equalizer
    Amp (For BD3816K1, available as an input function of the seventh line.)
1・Output mute controlled by either serial data or an external control terminal
1・2-wire serial control (For both 3.3V and 5V)