Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 1.1W to1.5W Monaural Speaker Amplifiers - BH7826FVM

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BH7826FVM-TR
Status | NRND
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.6

Vcc(Max.)[V]

5.5

Iq[mA]

3.5

Ext. Gain

Yes

Maximum Output Gain[dB]

20.0

I/F

PORT

Speaker Amp Outputs

1.0

Speaker Amp THD+N[%]

0.2

Speaker Amp SNR[dB]

-101.0

Speaker Amp Input Type

Differential

Speaker Amp Type

Class AB

Speaker Amp Output Power(Max.)[W]

1.1

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Features:

・BTL monaural speaker amplifier
・Capable of high power 1.1W / 8Ω / BTL output
・Wide power supply voltage range
・Active / suspend modes
・Built-in anti-pop circuit
・Built-in thermal shutdown circuit