Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design Class-D Speaker Amplifier for Digital Input with Built-in DSP - BM5446EFV

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BM5446EFV-E2
Status | NRND
Package | HTSSOP-B54
Unit Quantity | 1500
Minimum Package Quantity | 1500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

10.0

Vcc(Max.)[V]

26.0

Iq[mA]

60.0

Ext. Gain

No

I/F

2 wire port

Digital Audio I/F

I2S / LJ / RJ

Additional Feature

P²Volume P²Bass P²Treble Volume 7 Band EQ 3 Band Tone Surround

Speaker Amp Outputs

2.0

Speaker Amp THD+N[%]

0.07

Speaker Amp Input Type

Digital Signal

Speaker Amp Type

Class D

Speaker Amp Output Power(Max.)[W]

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・ This IC includes the DSP (digital sound processor) for Audio signal processing for Flat TVs.
・ This IC has two input systems of digital audio interface. (I2S/LJ/RJ format, LRCLK: 32 kHz/ 44.1kHz / 48kHz, SYS_CLK: 256fs / 512fs, BCLK: 48fs / 64fs, SDATA: 16 / 20 / 24bit)
・ With wide range of power supply voltage, it is possible to operate with single power supply. (Vcc = 10~26V)
・ With high efficiency and low heat dissipation contributing to miniaturization, slim design, and also power saving of the system.
・ S/N of the system can be optimized by adjusting the gain selection in 16 steps. (20~35dB,1dB/step)
・ With built-in feedback circuitry at the output, prevents the decrease in sound quality due to change in power supply voltage. In addition, low noise and low distortion are achieved.
・ With a built-in DAC provides best stereo-output for headphone function. As a result, the selection of output of the digital input in two systems is possible.
8) It has additional S/PDIF output for the LINE output usage.
9) Eliminates pop-noise generated during the power supply on/off. High quality muting performance is realized by using the soft-muting technology.
10) This IC is built-in with various protection functions for highly reliability design. (High temperature protection, Under voltage protection, Output short protection, Output DC-Voltage protection and Clock stop protection).