Rohm Breadcrumb

Rohm Productdetail

20W+20W Full Digital Speaker Amplifier with built-in DSP - BM28720MUV

BM28720MUV is a Full Digital Speaker Amplifier with built-in DSP (Digital Sound Processor) designed for Flat-panel TVs in particular for space-saving and low-power consumption, delivers an output power of 20W+20W. This IC employs Bipolar, CMOS, and DMOS (BCD) process technology that eliminates turn-on resistance in the output power stage and internal loss due to line resistances up to an ultimate level. With this technology, the IC can achieve high efficiency. In addition, the IC is packaged in a compact reverse heat radiation type power package to achieve low power consumption and low heat generation and eliminates necessity of external heat-sink up to a total output power of 40W. This product satisfies both needs for drastic downsizing, low-profile structures and many function, high quality playback of sound system.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BM28720MUV-E2
Status | Active
Package | VQFN032V5050
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

10.0

Vcc(Max.)[V]

24.0

I/F

2 wire port

Digital Audio I/F

I2S / LJ / RJ

Speaker Amp Outputs

2.0

Speaker Amp Input Type

Digital Signal

Speaker Amp Type

Class D

Speaker Amp Output Power(Max.)[W]

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

・This IC includes the DSP (digital sound processor) for Audio signal processing for Flat TVs.
・This IC has one input systems of digital audio interface. (No needs of Master Clock)
・This IC has one output systems of digital audio interface.
・With wide range of power supply voltage.
・The monaural output that can reduce the number of external parts can be used.
・With high efficiency and low heat dissipation contributing to miniaturization, slim design, and also power saving of the system.
・Eliminates pop-noise generated during the power supply on/off. High quality muting performance is realized by using the soft-muting technology.
・This IC is built-in with various protection functions for highly reliability design.
・Small package