Rohm Breadcrumb

Rohm Productdetail

20W+20W Class D Speaker Amplifier for Digital Input - BD28620MUV

BD28620MUV is a Class D Speaker Amplifier designed for Flat-panel TVs in particular for space-saving and low-power consumption. This IC delivers an output power of 20W+20W. This IC employs state-of-the-art Bipolar, CMOS, and DMOS (BCD) process technology. With this technology, the IC can achieve high efficiency. In addition, the IC is packaged in a compact back-surface heat-sink type power package to achieve low power consumption and low heat generation and to eliminate need for external heat-sink. With this package, total output power is only 34W as compared to 40W total output power of package with external heat-sink This product satisfies all needs for drastic downsizing, low-profile structures and powerful high quality playback of sound systems.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BD28620MUV-E2
Status | Active
Package | VQFN024V4040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

8.5

Vcc(Max.)[V]

24.0

I/F

2 wire port

Digital Audio I/F

I2S

Speaker Amp Outputs

2.0

Speaker Amp Input Type

Digital Signal

Speaker Amp Type

Class D

Speaker Amp Output Power(Max.)[W]

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Features:

  • 1 Digital Audio Interface
    I²S format
    SDATA: 16/20/24bit
    LRCLK (fS): 32kHz/44.1kHz/48kHz
    BCLK: 64fS(fixed)
    MCLK: 256fS/512fSAutomatic Identification)
  • Low supply current at RESET mode.
  • Output Feedback Circuitry which prevents decrease of sound quality caused by change of power supply voltage, achieves low noise and low distortion, eliminates need for large electrolytic-capacitors
  • Variable Gain (17dB/20dB/26dB)
  • Wide power supply voltage range (8.5V to 24V)
  • High efficiency, low heat
  • Pop noise prevention at power supply ON/OFF
  • Soft Muting Technology
  • High reliability design by built-in protection circuits: High temperature protection, Under voltage protection, Output short protection, Output DC voltage protection, Clock stop protection (MCLK, BCLK, LRCLK)
  • Small package (VQFN024V4040)