Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 5W + 5W Stereo Speaker Amplifiers - BA5417

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA5417
Status | NRND
Package | HSIP15
Unit Quantity | 300
Minimum Package Quantity | 15
Packing Type | Tube
RoHS | Yes

Specifications:

Vcc(Min.)[V]

6.0

Vcc(Max.)[V]

15.0

Iq[mA]

22.0

Ext. Gain

Yes

Maximum Output Gain[dB]

45.0

I/F

PORT

Speaker Amp Outputs

2.0

Speaker Amp THD+N[%]

0.1

Speaker Amp SNR[dB]

-80.0

Speaker Amp PSRR[dB]

55.0

Speaker Amp Input Type

Single

Speaker Amp Type

Class AB

Speaker Amp Output Power(Max.)[W]

5

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

75

Features:

・Small pop noise when standby switches ON / OFF
・Built-in circuit to prevent ripple addition when motor starts
・Built-in thermal shutdown circuit
・Built-in standby switch circuit
・Built-in soft clip circuit