Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 5W + 5W Stereo Speaker Amplifiers - BA5406

Recommended Products
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA5406
Status | NRND
Package | SIP-M12
Unit Quantity | 300
Minimum Package Quantity | 15
Packing Type | Tube
RoHS | Yes

Specifications:

Vcc(Min.)[V]

5.0

Vcc(Max.)[V]

15.0

Iq[mA]

40.0

Ext. Gain

Yes

Maximum Output Gain[dB]

46.0

Speaker Amp Outputs

2.0

Speaker Amp THD+N[%]

0.3

Speaker Amp SNR[dB]

-73.0

Speaker Amp Input Type

Single

Speaker Amp Type

Class AB

Speaker Amp Output Power(Max.)[W]

5

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

75

Features:

・Good low voltage characteristics (Operation from Vcc=5V)
・Ripple filter (6pin) also can be used as muting pin (Make 6pin GND potential)
・Small thermal resistance package and simple heatsink design