Obsolete
BH7884EFV
1W + 1W Stereo Speaker / Headphone Amplifier
BH7884EFV
Obsolete
BH7884EFV
1W + 1W Stereo Speaker / Headphone Amplifier
Production has already been terminated. Not available for sales.
Product Detail
Part Number | BH7884EFV-E2
Status |
Obsolete
Package |
HTSSOP-B24
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Specifications:
Vcc(Min.)[V]
3
Vcc(Max.)[V]
5.5
Iq[mA]
9
Gain [dB]
18.2
Speaker Amp Outputs
2
Speaker Amp THD+N[%]
0.1
Speaker Amp SNR[dB]
-102
Speaker Amp PSRR[dB]
64
Speaker Amp Input Type
Single
Speaker Amp Type
Class AB
Speaker Amp Output Power(Max.)[W]
1
Number of Headphone Outputs
2
Headphone Output Type
DC Bias output
Headphone THD+N[%]
0.025
Headphone SNR[dB]
-99
Headphone PSRR[dB]
64
Headphone Input Type
Single
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
70
Package Size [mm]
7.8x7.6 (t=1)
Features:
・Built-in 1W+1W stereo speaker amplifier (Vcc=5V, RL=8Ω, THD=10%)・Built-in stereo headphone amplifier
・Built-in bass boost function for speaker amplifier
・Built-in low noise VCA (electronic volume) for headphone
・Built-in mute circuit
・Built-in standby circuit
・Low current consumption specifications (9 mA TYP. in ACTIVE mode, 0.2 μA TYP. in SUSPEND mode)