Rohm Breadcrumb

Rohm Productdetail

7 Circuits Darlinton Transistor Array - BA12004B

BA12004B is darlinton transistor array consist of 7circuits, input resistor to limit base current and output surge absorption clamp diode.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA12004B
Status | Active
Package | DIP16
Unit Quantity | 1000
Minimum Package Quantity | 25
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Channel

7

Output Voltage Resistance[V]

60.0

Output Saturation Voltage[V]

1.46

Output current(Typ.)[mA]

500.0

Input Resistance[kΩ]

10.5

I/O

Invert type

Input Active Level

High

Input/Output Relation

Sink

Circuit Construction

Darlington

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Built-in 7 circuits
  • High output break down voltage
  • High DC output current gain
  • Built-in input resistor to limit base current
  • Built-in output surge absorption clamp diode