Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design 7 Circuits Darlinton Transistor Array - BA12003BF

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA12003BF-E2
Status | NRND
Package | SOP16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Channel

7

Output Voltage Resistance[V]

60.0

Output Saturation Voltage[V]

1.46

Output current(Typ.)[mA]

500.0

Input Resistance[kΩ]

2.7

I/O

Invert type

Input Active Level

High

Input/Output Relation

Sink

Circuit Construction

Darlington

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

  • Built-in 7 circuits
  • High output break down voltage
  • High DC output current gain
  • Built-in input resistor to limit base current
  • Built-in output surge absorption clamp diode