Rohm Breadcrumb

Rohm Productdetail

Standard Ground Sense Operational Amplifier - LM358DT

The Universal Standard family LM358 / 324, LM2904 / 2902 monolithic ICs integrate two independent op-amps and phase compensation capacitors on a single chip and feature high-gain, low power consumption, and an operating voltage range of 3[V] to 32[V] (single power supply.)

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | LM358DT
Status | Active
Package | SO Package 8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Power supply(Min.)[V](+5V=5, +/-5V=10)

3.0

Power supply(Max.)[V](+5V=5, +/-5V=10)

32.0

Channel

2

Circuit Current(Typ.)[mA]

0.7

Input Offset Voltage(Max.)[mV]

7.0

Input Bias Current(Typ.)[nA]

20.0

Slew Rate(Typ.)[V/µS]

0.2

Voltage gain(Typ.)[dB]

100.0

Equivalent input noise voltage(Typ.)[nV/√Hz]

40.0

Output current(Typ.)[mA]

30.0

CMRR(Typ.)[dB]

80.0

PSRR(Typ.)[dB]

100.0

GBW(Typ.)[MHz]

0.5

Operating Temperature (Min.)[°C]

0

Operating Temperature (Max.)[°C]

70

Features:

・Operating temperature range
    Commercial Grade LM358/324 family : 0[℃] to + 70[℃]
    Extended Industrial Grade LM2904/2902 family : -40[℃] to +125[℃]
・Wide operating supply voltage
    +3[V] to +32[V] (single supply)
    ±1.5[V] to ±16[V] (dual supply)
・Low supply current
・Common-mode input voltage range including ground
・Differential input voltage range equal to maximum rated supply voltage
・High large signal voltage gain
・Wide output voltage range