LM324FVJ
Ground Sense Operational Amplifier
LM324FVJ
LM324FVJ
Ground Sense Operational Amplifier
LM324FVJ is quad ground sense operational amplifiers. These have features of low current consumption and wide operating voltage range from 3V to 32V (single power supply).
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | LM324FVJ-E2
Status |
Recommended
Package |
TSSOP-B14J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
32
Channel
4
Circuit Current (Typ.) [mA/ch]
0.25
Input Offset Voltage (Max.) [mV]
4.5
Input Bias Current (Typ.) [nA]
20
Slew Rate (Typ.) [V/µs]
0.3
Input Voltage Range [V]
0 to VCC-1.5
Output Voltage Range [V]
VSS+0.005 to VDD-1.5
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
40
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
80
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
0.8
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
85
Package Size [mm]
5x6.4 (t=1.2)
Features:
- Operable with a Single Power Supply
- Wide Operating Supply Voltage Range
- Input/output Ground Sense
- High Large Signal Voltage Gain