Rohm Breadcrumb

Rohm Productdetail

Standard Ground Sense Operational Amplifier - BA3404FJ

BA3404 is a dual operational amplifier with input and output ground sense. Especially, BA3404 have wide operating voltage range +4V to +36V (single supply). BA3404 have a good performance of slew rate and cross over distortion compare with BA2904.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BA3404FJ-GE2
Status | Active
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Power supply(Min.)[V](+5V=5, +/-5V=10)

4.0

Power supply(Max.)[V](+5V=5, +/-5V=10)

36.0

Channel

2

Circuit Current(Typ.)[mA]

2.0

Input Offset Voltage(Max.)[mV]

5.0

Input Bias Current(Typ.)[nA]

70.0

Slew Rate(Typ.)[V/µS]

1.2

Input Voltage Range [V]

VEE to VCC-2.0

Output Voltage Range [V]

VEE to VCC-2.0

Voltage gain(Typ.)[dB]

100.0

Output current(Typ.)[mA]

30.0

CMRR(Typ.)[dB]

90.0

PSRR(Typ.)[dB]

94.0

GBW(Typ.)[MHz]

1.2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Operable with a single power supply
・Wide operating supply voltage
    +4.0[V]~+36.0[V]( single supply)
・Standard Op-Amp Pin-assignments
・Input and output are operable GND sense
・Internal phase compensation type
・Low supply current
・High open loop voltage gain
・Internal ESD protection
Human body model (HBM) ±5000[V](Typ.)
・Gold PAD
・Wide temperature range
    -40[℃]~+85[℃]