BA2902YFV-C
Standard Ground Sense Operational Amplifier
BA2902YFV-C
Standard Ground Sense Operational Amplifier
BA2904YF-C / BA2904YFV-C / BA2904YFVM-C / BA2902YF-C / BA2902YFV-C are Automotive grade Operational Amplifier, feature high gain and built-in phase compensation and integrate 2 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications.
Product Detail
Functional Safety:
Specifications:
Power Supply (Min.) [V] (+5V=5, ±5V=10)
3
Power Supply (Max.) [V] (+5V=5, ±5V=10)
36
Channel
4
Circuit Current (Typ.) [mA/ch]
0.175
Input Offset Voltage (Max.) [mV]
3.8
Input Bias Current (Typ.) [nA]
20
Slew Rate (Typ.) [V/µs]
0.2
Input Voltage Range [V]
VEE to VCC-1.5
Output Voltage Range [V]
VEE to VCC-1.5
Voltage gain (Typ.) [dB]
100
Equivalent input noise voltage (Typ.) [nV/√Hz]
40
Output current (Typ.) [mA]
30
CMRR (Typ.) [dB]
80
PSRR (Typ.) [dB]
100
GBW (Typ.) [MHz]
0.5
Operating Temperature (Min.) [°C]
-40
Operating Temperature (Max.) [°C]
125
Package Size [mm]
5x6.4 (t=1.35)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
・Operable with a single power supply・Wide operating supply voltage +3.0 to +32.0V (Single supply)
・Wide operating temperature -40 to +125℃
・Standard Op Amp. Pin-assignments
・For Automotive Grade